Product Details

Check valves, shuttle valves, quick exhaust valves

Threshold sensor

Model No.
PWS

Discontinued some variations

Detects exhaust pressure near the stroke end accurately.

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Operational principle]
The threshold sensor is attached like a fitting to the cylinder port. This sensor detects pressure change generated at both ends of the piston or a drop in exhaust pressure (P2) near the stroke end and outputs an air pressure signal (S) when P2 is less than the switching pressure (refer to Fig. 1, 2).

Model No. Product name Port size (Rc)Output connectionOutput method Remarks
PWS-B※Universal fitting connectorM5, 1/8, 1/4, 3/8, 1/2‐Compressed air
PWS-P111Built-in sensor module‐φ4Compressed air
PWS-M1012Built-in sensor module‐0.5㎟ x 3-wireElectric
PWS-B1222Universal fitting connectorDiscontinued
2021 05 31
PWS-B1332Universal fitting connectorDiscontinued
2021 05 31

Return to Product List