Product Details
Nozzles
Air nozzle
- Model No.
- BN※
NEW
We have nozzles of various shapes including energy saving type nozzles that enhance the pneumatic air source.
We propose to introduce the [Air blow nozzle] for energy saving with air blow.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
NEW [Renewed metal flat type]
Reduces weight by 73% and total length by 61% while maintaining performance.
It can also be mounted in locations with smaller spaces.

[Enhancement effect] (BNE Series)
The energy saving type nozzle uses a special structure that brings in the surrounding air to enhance the pneumatic air source.
Reduces the load on the compressor, and blows air powerfully even with less air consumption.

[Uniform striking force] (BNE Series)
A special structure which ejects air more uniformly at the desired area.
Uniform striking force along the width of the injection can be obtained by phasing the upper and lower injection ports and air suction holes.
Stable workpiece quality is achieved by high efficiency air blow with minimal reduction in striking force according to distance.

[Quiet design] (BNE Series)
In addition to a work environment-friendly quiet design that suppresses turbulence, energy-saving type nozzles are available in flat and round types according to the application.

[Solution examples]
We comprehensively propose various components that can be used for air blowing, such as air filters, solenoid valves, and flow rate meters.
Usable not only in draining, cooling and sorting of workpieces, but also in various situations such as air blow cleaning and sorting in food processing.

| Model No. | Product name | Port size (R) | Material | Shape | Remarks |
|---|---|---|---|---|---|
| BNE | Energy saving | 1/4 | Resin, metal | Flat, round | |
| BN | Standard | 1/8,1/4 | Metal | Forward | |
| BNB | Blower specification | 1/8,1/4 | Metal | Fan type | |
| BNE-8S10F | Energy saver Flat-type metal | Discontinued 2025 10 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only