Product Details
Booster
Air booster
- Model No.
- ABP
Enables air boosting by using only air pressure in combination with air tanks to raise the primary pressure two-fold (0.99 MPa max.) without the use of electricity.
Energy and cost savings will be achieved in total manufacturing lines, since pressure can be increased only at the required points in the factory.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Boosted to twice the pressure]
No-electricity-needed air booster.
Capable of boosting the primary pressure range up to two-fold (max. 0.99 MPa).
Compact design and flexible installation.

[Applications]
Increased thrust in welding cylinder.
Reducing the footprint of the air cylinder.
Improving output capacity of driving components (air cylinder, air motor, etc.).
Quick filling of high-pressure air to air tanks.
Boosting in explosion-proof atmospheres.
Countering pressure changes in factory lines (fall in air pressure of lines, etc.).

| Model No. | Product name | OUT port position | Port size (Rc) | Remarks |
|---|---|---|---|---|
| ABP-12 | Air booster | Same side as IN port | 1/2 | |
| ABP-12D | Air booster | Bottom (direct connection to air tank) | 1/2 | |
| ABP-12L | Air booster | Back side of IN port | 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only