Product Details
Filters
Air filter Medium pressure
- Model No.
- FM※000
F3000 to F8000 Series medium pressure specifications.
The maximum working pressure is 1.6 MPa and proof pressure is 2.4 MPa
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Medium pressure specifications]
Maximum working pressure of 1.6 MPa can be used.
Air filter from 3000 to 8000 Series (port size 1/4 to 1).
Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Remarks |
---|---|---|---|---|
FM3000 | Air filter Medium pressure | 1/4, 3/8 | 5/0.3 | |
FM4000 | Air filter Medium pressure | 1/4, 3/8, 1/2 | 5/0.3 | |
FM6000 | Air filter Medium pressure | 3/4, 1 | 5/0.3 | |
FM8000 | Air filter Medium pressure | 3/4, 1 | 5/0.3 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only