Product Details
Pressure gauges / displays
Moisture indicator
- Model No.
- 6119-2C
Ideal for dew point monitor of desiccant air dryer.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Operational principle]
The dew point of ultra-dry air is monitored using the chemical properties of silica gel whose color changes from blue to pink after moisture is absorbed.
If relative humidity in compressed air reaches 50%, the color changes to orange, so maintenance of the desiccant air dryer is easy.
Model No. | Product name | Max. working pressure (MPa) | Fluid temperature (°C) | Max. flow rate (ℓ/min (ANR)) | Remarks |
---|---|---|---|---|---|
6119-2C | Moisture indicator | 1.0 | 5 to 65 | 50 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only