Product Details
Regulators
Regulator
- Model No.
- R※※00
NEW
Compact, pressure gauge embedded. The pressure can be adjusted without tools.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[NEW: Regulator knob up as option]
Improved ease of use is realized by placing the regulator knob on top for use. Increased flexibility in design.
[Pressure adjustment without tools]
Pressure adjustments can be made with one hand and locking performed with one push. Manual knob operation is easy when setting pressure as well.
[Easily handles panel mounting as well]
When the panel mounting nut is loosened, the nut acts as a jack and enables the knob to be removed easily. Fix the nut to mount in the panel. The L type bracket is also installed similarly to the nut.
[F.R.L. combination]
Systems can be easily upgraded using unified key boundary dimensions and a diverse range of options and variations.
Model No. | Product name | Port size (Rc, NPT, G) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
R1000 | Regulator | 1/8, 1/4 | 1.0 | 0.05 to 0.85 | |
R2000 | Regulator | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R3000 | Regulator | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R4000 | Regulator | 1/4, 3/8, 1/2 | 1.0 | 0.05 to 0.85 | |
R6000 | Regulator | 3/4, 1 | 1.0 | 0.05 to 0.85 | |
R8000 | Regulator | 3/4, 1 | 1.0 | 0.05 to 0.85 | |
R1100 | Reverse regulator | 1/8, 1/4 | 1.0 | 0.05 to 0.85 | |
R2100 | Reverse regulator | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R3100 | Reverse regulator | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R4100 | Reverse regulator | 1/4, 3/8, 1/2 | 1.0 | 0.05 to 0.85 | |
R6100 | Reverse regulator | 3/4, 1 | 1.0 | 0.05 to 0.85 | |
R8100 | Reverse regulator | 3/4, 1 | 1.0 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only