Product Details
Regulators
Regulator
- Model No.
- R※※00
NEW
Compact, pressure gauge embedded. The pressure can be adjusted without tools.
In addition to the standard products, there are the following variations.
P6: Copper Ion Restricted (No copper/PTFE Specification)
P11: Ozone Resistant
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[NEW: Regulator knob up as option]
Improved ease of use is realized by placing the regulator knob on top for use. Increased flexibility in design.

[Pressure adjustment without tools]
Pressure adjustments can be made with one hand and locking performed with one push. Manual knob operation is easy when setting pressure as well.

[Easily handles panel mounting as well]
When the panel mounting nut is loosened, the nut acts as a jack and enables the knob to be removed easily. Fix the nut to mount in the panel. The L type bracket is also installed similarly to the nut.

[F.R.L. combination]
Systems can be easily upgraded using unified key boundary dimensions and a diverse range of options and variations.

| Model No. | Product name | Port size (Rc, NPT, G) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
|---|---|---|---|---|---|
| R※000 | Regulator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 | 0.05 to 0.85 | |
| R※100 | Reverse regulator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 | 0.05 to 0.85 | |
| R※000-P6 | Regulator Copper and PTFE free | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 | 0.05 to 0.85 | |
| R※100-P6 | Reverse regulator Copper and PTFE free | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 | 0.05 to 0.85 | |
| R※000-P11 | Ozone Resistant Filter Regulator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 | 0.05 to 0.85 | |
| R※100-P11 | Ozone Resistant Reverse Regulator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only