Product Details
Regulators
Precision regulator
- Model No.
- RPE
An eco-friendly, new type of precision regulator. Significant reduction in air consumption is achieved with the special structure. As it has excellent control performance, high precision and a compact size, it can be used for various applications including precise tension control.
- Industry
- Air pressure supply

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[70% less air consumption]
Air bleed is significantly reduced compared to CKD conventional products.
(Comparing identical conditions at primary pressure 0.7 MPa)

[High-precision pressure control]
Repeatability: Within ±0.5% of full scale.
Sensitivity: Within 0.2% of full scale.
Usable for various applications including precise tension control.

[Compact]
Compact □42 mm/lightweight 250 g
Aluminum materials used, compact/lightweight design.
[Module type]
Can be connected with C1000 Series filter and oil mist filter.
| Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
|---|---|---|---|---|---|
| RPE1000 | Precision regulator | 1/4 | 1.0 | 0.01 to 0.7 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only