Product Details
Regulators
Regulator Flame-resistant
- Model No.
- R※※00-G4
NEW
A flame-resistant regulator / reverse regulator that allows pressure adjustment without a tool and is resistant to spatter.
- Industry
![](../../src/product_img/product_img_672_IgpI_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[NEW: Regulator knob up as option]
Improved ease of use is realized by placing the regulator knob on top for use. Increased flexibility in design.
![](../../src/features_img/features_img_20479_cMHK_fg.jpg)
[Flame resistance]
Pressure adjustment without tools.
Flame-resistant type and resistant against spatter.
Port size: Rc1/4 to 1
Model No. | Product name | Port size (Rc, NPT, G) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
R3000-※-G4 | Regulator Flame-resistance | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R4000-※-G4 | Regulator Flame-resistance | 1/4, 3/8, 1/2 | 1.0 | 0.05 to 0.85 | |
R8000-※-G4 | Regulator Flame-resistance | 3/4, 1 | 1.0 | 0.05 to 0.85 | |
R3100-※-G4 | Reverse regulator Flame-resistant | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R4100-※-G4 | Reverse regulator Flame-resistant | 1/4, 3/8, 1/2 | 1.0 | 0.05 to 0.85 | |
R8100-※-G4 | Reverse regulator Flame-resistant | 3/4, 1 | 1.0 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only