Product Details
Regulators
Regulator Medium pressure
- Model No.
- RM※000
R3000/R4000-W Series medium pressure specifications.
The maximum working pressure is 1.6 MPa and proof pressure is 2.4 MPa.
- Industry
- Air pressure supply

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Medium pressure specifications]
Max. working pressure: 1.6 MPa
Proof pressure: 2.4 MPa
Set pressure: 0.05 to 0.85 MPa.
Port size: Rc1/4 to 1/2
Model No. | Product name | Port size (Rc, NPT, G) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
RM3000-※ | Regulator Medium pressure | 1/4, 3/8 | 1.6 | 0.05 to 0.85 | |
RM4000-※ | Regulator Medium pressure | 1/4, 3/8, 1/2 | 1.6 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only