Product Details
Regulators
Regulator Oil-prohibited
- Model No.
- RN※000
Ideal for applications susceptible to grease, including liquid crystal, semiconductors, foodstuffs, medical use, and electrical potential parts. All parts in the fluid passage area are degreased and washed, and use no grease.
- Industry
![](../../src/product_img/product_img_674_pM90_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Oil-prohibited specifications]
Ideal for applications susceptible to grease, including liquid crystal, semiconductors, foodstuffs, medical use, and electrical potential parts.
All parts in the fluid passage area are degreased and washed, and use no grease.
Port size: Rc1/4 to 1
[Applications]
Ionizer
![](../../src/features_img/features_img_1079_Iha2_fg.jpg)
[Applications]
Conveying liquid crystal substrate (contactless)
![](../../src/features_img/features_img_1082_ZSh9_fg.jpg)
[Applications]
Air knife
![](../../src/features_img/features_img_1089_iTuk_fg.jpg)
Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
RN3000-※ | Regulator Oil-prohibited type | 1/4, 3/8 | 0.8 | 0.05 to 0.7 | |
RN4000-※ | Regulator Oil-prohibited type | 1/4, 3/8, 1/2 | 0.8 | 0.05 to 0.7 | |
RN8000-※ | Regulator Oil-prohibited type | 3/4, 1 | 0.8 | 0.05 to 0.7 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only