Product Details
Regulators
Regulator Copper and PTFE free specification
- Model No.
- R※※00-P6
NEW
Regulator of Copper ion prevention treated.
The pressure can be adjusted without tools.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[NEW: Regulator knob up as option]
Improved ease of use is realized by placing the regulator knob on top for use. Increased flexibility in design.
[Copper ion prevention treatment]
Port size: Rc1/8 to 1
[Pressure adjustment without tools]
Pressure adjustments can be made with one hand and locking performed with one push. Manual knob operation is easy when setting pressure as well.
[Easily handles panel mounting as well]
When the panel mounting nut is loosened, the nut acts as a jack and enables the knob to be removed easily. Fix the nut to mount in the panel. The L type bracket is also installed similarly to the nut.
Model No. | Product name | Port size (Rc, NPT, G) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
R1000-※‐P6 | Regulator Copper and PTFE free specification | 1/8, 1/4, 1 | 1.0 | 0.05 to 0.85 | |
R2000-※‐P6 | Regulator Copper and PTFE free specification | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R3000-※‐P6 | Regulator Copper and PTFE free specification | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R4000-※‐P6 | Regulator Copper and PTFE free specification | 1/4, 3/8, 1/2 | 1.0 | 0.05 to 0.85 | |
R6000-※‐P6 | Regulator Copper and PTFE free specification | 3/4,1 | 1.0 | 0.05 to 0.85 | |
R8000-※‐P6 | Regulator Copper and PTFE free specification | 3/4,1 | 1.0 | 0.05 to 0.85 | |
R1100-※‐P6 | Reverse regulator Copper and PTFE free specification | 1/8, 1/4 | 1.0 | 0.05 to 0.85 | |
R2100-※‐P6 | Reverse regulator Copper and PTFE free specification | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R3100-※‐P6 | Reverse regulator Copper and PTFE free specification | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
R4100-※‐P6 | Reverse regulator Copper and PTFE free specification | 1/4, 3/8, 1/2 | 1.0 | 0.05 to 0.85 | |
R6100-※‐P6 | Reverse regulator Copper and PTFE free specification | 3/4, 1 | 1.0 | 0.05 to 0.85 | |
R8100-※‐P6 | Reverse regulator Copper and PTFE free specification | 3/4, 1 | 1.0 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only