Product Details
Filters
Air filter for Outdoor use
- Model No.
- FW※000-W
【NEW】FW3000 Series added as an outdoor filter. The temperature specifications have been enhanced with all models of the outdoor filters.
Guaranteed durability in outdoor use. All metal external parts. Use of tempered glass.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Low temperature use]
Minimum ambient temperature -20°C compatible products
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.

[All-metal cover and gauge plug]
Weather resistance is improved by using metal for the resin parts of general-purpose items.

[Outdoor use system configuration]
Various outdoor devices are available for proposals as a system.

[Warranty of up to 3 years] (Option*)
To support use in plants and overseas, a 3-year warranty from the date of delivery and 1-year warranty from initial use are available. (with inspection certificate, inspection guidelines, drawings, specifications, traceability system diagram)
* An option for F.R.L. unit. (excluding GW49D)

Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Remarks |
---|---|---|---|---|
FW3000 | Air filter for Outdoor use | 1/4, 3/8 | 5, 0.3 | |
FW4000 | Air filter for Outdoor use | 1/4, 3/8, 1/2 | 5, 0.3 | |
FW8000 | Air filter for Outdoor use | 3/4, 1 | 5, 0.3 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only