Product Details
Regulators
Regulator for Outdoor use
- Model No.
- RW※000-W
NEW
【NEW】R3000 series has been added as an outdoor regulator. In addition, temperature specifications have been enhanced for all outdoor-specification regulators.
Guaranteed durability in outdoor use. Cover and gauge plug are all metal. Functional parts use high corrosion resistance materials. Rain-proof relief port, insect-proof measures.
- Industry
![](../../src/product_img/product_img_675_fARN_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Low temperature use]
Minimum ambient temperature -20°C compatible products
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.
![](../../src/features_img/features_img_678_iPam_fg.jpg)
[All-metal cover and gauge plug]
Weather resistance is improved by using metal for the resin parts of general-purpose items.
![](../../src/features_img/features_img_684_WjAo_fg.jpg)
[Outdoor use system configuration]
Various outdoor devices are available for proposals as a system.
![](../../src/features_img/features_img_687_g9ux_fg.jpg)
[Warranty of up to 3 years] (Option*)
To support use in plants and overseas, a 3-year warranty from the date of delivery and 1-year warranty from initial use are available. (with inspection certificate, inspection guidelines, drawings, specifications, traceability system diagram)
* An option for F.R.L. unit. (excluding GW49D)
![](../../src/features_img/features_img_690_UMLX_fg.jpg)
Model No. | Product name | Port size (Rc, NPT, G) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
RW3000-W | Regulator for Outdoor Use | 1/4, 3/8 | 1.0 | 0.05 to 0.85 | |
RW4000-W | Regulator for Outdoor use | 1/4, 3/8, 1/2 | 1.0 | 0.05 to 0.85 | |
RW8000-W | Regulator for Outdoor use | 3/4, 1 | 1.0 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only