Product Details

Regulators

Compact filter / regulator for Outdoor use

Model No.
BW7019

Compact type FR unit. Guaranteed durability in outdoor use. All metal external parts. Functional parts use high corrosion resistance materials. Rain-proof relief port, insect-proof measures.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.

[Outdoor use system configuration]
Various outdoor devices are available for proposals as a system.

[Warranty of up to 3 years] (Option*)
To support use in plants and overseas, a 3-year warranty from the date of delivery and 1-year warranty from initial use are available. (with inspection certificate, inspection guidelines, drawings, specifications, traceability system diagram)
* An option for F.R.L. unit. (excluding GW49D)

Model No. Product name Port size (Rc)Max. working pressure (MPa)Set pressure (MPa) Remarks
BW7019-2CCompact filter / regulator for Outdoor1/41.00.04 to 0.83

Return to Product List