Product Details
Regulators
Regulator for water
- Model No.
- WR
Easy-to-use compact regulator for water. Specially designed knob shape for easy pressure adjustment, with mesh filter supplied as standard.
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Easy to use]
Specially designed knob shape for easy pressure adjustment.
A single push can lock the pressure adjustment knob.
Mesh filter is supplied as standard.
RoHS compliant product.
[Applications]
Control pressure: An arbitrary pressure can be obtained even if the flow rate is unstable.
Flow rate control: The desired flow rate can be attained when used together with a metering valve.
Protecting equipment: Equipment can be protected from primary side pressure fluctuations.
Equipment examples: Laser processing machine, welding machine, dental instruments, etc.
Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
WR1 | Standard type | 1/8, 1/4 | 1.0 | 0.05 to 0.70 | |
WR2 | Standard type | 3/8, 1/2 | 1.0 | 0.05 to 0.70 | |
WR1-L | Low pressure type | 1/8, 1/4 | 1.0 | 0.02 to 0.35 | |
WR2-L | Low pressure type | 3/8, 1/2 | 1.0 | 0.02 to 0.35 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only