Product Details
Regulators
Vacuum regulator
- Model No.
- VRA2000
Ideal for circuits that require precise pressure adjustment such as fine workpiece suction or inspection systems. Compact, large flow rate and high precision vacuum regulator.
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Large flow rate with compact body]
Has the smallest dimensions (□50 x 90), but the largest flow rate in this class (200 ℓ/min (ANR)).
[High precision]
Sensitivity 0.1 kPa.
[Switchable between locking and non-locking]
Change assembly direction of the slide key to change locking to non-locking.
[Module connection to vacuum filter]
Can be module connected to vacuum filter VFA3000 or VFA4000.
Model No. | Product name | Port size (Rc, NPT, G) | Set pressure (kPa) | Remarks |
---|---|---|---|---|
VRA2000-※ | Vacuum regulator | 1/4, 3/8 | -100 to -1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only