Product Details
Regulators
Dial air regulator
- Model No.
- 2302・2303・2304
Dial is provided to enable easy pressure adjustment and remote control. (Remote control type only)
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Easy pressure adjustment] (2302 / 2303 / 2304 Series)
Dial provided to enable easy pressure adjustment.
Control of large flow rate is also enabled.
[Remote control is enabled] (2302 / 2303 / 2304-R Series)
With pilot port for pressure setting. Remote control is enabled.
Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
2302 | Dial air regulator | 1/4, 3/8, 1/2, 3/4 | 2.06 | 0.05 to 1.08 | |
2303 | Dial air regulator | 3/4, 1, 1 1/4 | 2.06 | 0.05 to 1.08 | |
2304 | Dial air regulator | 1 1/2, 2 | 2.06 | 0.05 to 1.08 | |
2302-R | Remote dial air regulator | 1/4, 3/8, 1/2, 3/4 | 2.06 | 0.05 to 1.08 | |
2303-R | Remote dial air regulator | 3/4, 1, 1 1/4 | 2.06 | 0.05 to 1.08 | |
2304-R | Remote dial air regulator | 1 1/2, 2 | 2.06 | 0.05 to 1.08 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only