Product Details
Regulators
Compact direct acting precision regulator
- Model No.
- RJB500・MNRJB500
Grease-free specification, compact and space saving compact direct acting precision regulator.
The push-in fitting improves the workability. Ideal for semiconductor manufacturing post processes, IT applications, and compact assembly, etc., requiring space saving, precision, and grease-free products.
Block manifold MNRJB500 Series can act as a mixed manifold with RJB500 / RB500 Series.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High-sensitivity control in low pressure ranges]
Pressure can be set from 0.01 to 0.2 MPa for low pressure and from 0.02 to 0.5 MPa for standard pressures.
Sensitivity: 0.001 MPa.
Highly sensitive adjustment is realized in low-pressure ranges with a special diaphragm.
[Grease-free specifications]
Standard grease-free specifications are used for fluid passage areas and push-in fittings.
Compatible with applications susceptible to grease.
[Energy saving mechanism]
A variable constant-bleed mechanism is used.
Min. air consumption can be set to match the working pressure.
[Compact]
Push-in fitting, mounting bracket, and pressure gauge integrated.
Compact and space saving.
[Increased workability]
Push-in fittings are standard.
The piping direction can be selected from straight or elbow.
Model No. | Product name | Max. working pressure (MPa) | Proof pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
RJB500 | Single unit | 1.0 | 1.5 | 0.02 to 0.5 / 0.01 to 0.2 | |
MNRJB500 | Manifold | 0.8 | 1.2 | 0.02 to 0.5 / 0.01 to 0.2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only