Product Details
Filters
Oil mist filter
- Model No.
- M※000
Effectively removes oil and oil mist from pneumatic lines.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[With differential pressure switch]
Prevents in advance the reduction in machining accuracy and breakdowns, and short service life of components on the secondary side caused by deteriorated elements.
The replacement period can be checked by a switch and indicator.
[Efficiently removes oil content]
Ideal for circuits susceptible to oil, including measuring and instrumentation circuits.
Port size: Rc1/8 to 1
Model No. | Product name | Port size (Rc, NPT, G) | Remarks |
---|---|---|---|
M1000 | Oil mist filter | 1/8, 1/4 | |
M2000 | Oil mist filter | 1/4, 3/8 | |
M3000 | Oil mist filter | 1/4, 3/8 | |
M4000 | Oil mist filter | 3/8, 1/2 | |
M6000 | Oil mist filter | 3/4, 1 | |
M8000 | Oil mist filter | 3/4, 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only