Product Details
Lubricators
Lubricator
- Model No.
- L※000
Supplies fine oil mist. A double plastic structure is adopted, so oil dripping can be confirmed from any angle.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Oil drip adjustment knob with lock]
Oil dripping is easily adjusted manually without a tool.
A stopper is provided in the opening direction to function as a lock, and increase safety.
The numbers on the dial are used as a guide after adjusting the dripping.
[Double plastic structure]
A double plastic structure is adopted, so oil dripping can be confirmed from 360°.
Model No. | Product name | Port size (Rc, NPT, G) | Min. drip flow rate (㎥/min [ANR]) | Oil storage capacity (㎤) | Remarks |
---|---|---|---|---|---|
L1000 | Lubricator | 1/8, 1/4 | 0.015 | 20 | |
L3000 | Lubricator | 1/4, 3/8 | 0.03 | 85 | |
L4000 | Lubricator | 1/4, 3/8, 1/2 | 0.065 | 170 | |
L8000 | Lubricator | 3/4, 1 | 0.065 | 170 (MAX360) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only