Product Details
Lubricators
Lubricator for Outdoor use
- Model No.
- LW※000-W
【NEW】LW3000 series was added as an outdoor spec lubricator.
Guaranteed durability in outdoor use. All metal external parts. Use of tempered glass.
- Industry
- Press-fitting / Press

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Ideal for applications that take a long time to operate]
Warranty of up to 3 years (Option*)
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.

[All-metal cover and gauge plug]
Weather resistance is improved by using metal for the resin parts of general-purpose items.

[Outdoor use system configuration]
Various outdoor devices are available for proposals as a system.

[Warranty of up to 3 years] (Option*)
To support use in plants and overseas, a 3-year warranty from the date of delivery and 1-year warranty from initial use are available. (with inspection certificate, inspection guidelines, drawings, specifications, traceability system diagram)
* An option for F.R.L. unit. (excluding GW49D)

Model No. | Product name | Port size (Rc, NPT, G) | Min. drip flow rate (㎥/min [ANR]) | Oil storage capacity (㎤) | Remarks |
---|---|---|---|---|---|
LW3000-W | Lubricator for Outdoor use | 1/4, 3/8 | 0.03 | 85 | |
LW4000-W | Lubricator for Outdoor use | 1/4, 3/8, 1/2 | 0.065 | 170 | |
LW8000-W | Lubricator for Outdoor use | 3/4, 1 | 0.065 | 170 (MAX360) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only