Product Details
Filters
Oil mist filter Medium pressure
- Model No.
- MM※000
M3000 to M8000 Series medium pressure specifications.
The maximum working pressure is 1.6 MPa and proof pressure is 2.4 MPa.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Medium pressure specifications]
Maximum working pressure of 1.6 MPa can be used.
Oil mist filter from 3000 to 8000 Series (port size 1/4 to 1).
Model No. | Product name | Port size (Rc, NPT, G) | Remarks |
---|---|---|---|
MM3000 | Oil mist filter Medium pressure | 1/4, 3/8 | |
MM4000 | Oil mist filter Medium pressure | 1/4, 3/8, 1/2 | |
MM6000 | Oil mist filter Medium pressure | 3/4, 1 | |
MM8000 | Oil mist filter Medium pressure | 3/4, 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only