Product Details
Filters / Regulators
Filter / regulator
- Model No.
- W※※00
New Series using integrated filter and regulator, 5μm elements for dust removal, and 0.3μm elements for tar removal.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Standard (5 μm) element “Blank”]
This long-life element filters out harmful dirt and foreign matter, etc., from air.
[Submicron (0.3 μm) element “Y” option]
This dedicated element effectively separates tar and carbon. (Non-regenerable)
[Long service life element]
This element incorporates CKD’s original chemical fiber structure (patent pending), which has a rough surface and gradually becomes finer toward the interior.
Clogging is greatly reduced, and the element life is greatly extended, free of concerns regarding rust.
Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
W1000 | Filter / regulator | 1/8, 1/4 | 5 | 0.05 to 0.85 | |
W2000 | Filter / regulator | 1/4, 3/8 | 5 | 0.05 to 0.85 | |
W3000 | Filter / regulator | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W4000 | Filter / regulator | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W8000 | Filter / regulator | 3/4, 1 | 5/0.4 | 0.05 to 0.85 | |
W1100 | Reverse filter / regulator | 1/8, 1/4 | 5 | 0.05 to 0.85 | |
W2100 | Reverse filter / regulator | 1/4, 3/8 | 5 | 0.05 to 0.85 | |
W3100 | Reverse filter / regulator | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W4100 | Reverse filter / regulator | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W8100 | Reverse filter / regulator | 3/4, 1 | 5/0.4 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only