Product Details
Filters / Regulators
Filter / regulator Flame-resistant
- Model No.
- W※※00-G4
A flame-resistant integrated filter and regulator that's resistant to spatter.
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[W**00-G4 Series]
New Series using 5 μm elements for dust removal, and 0.3 μm elements for tar removal.
[W*100-G4 Series]
Introducing the 5 μm dust removing element and 0.3 μm tar removing element with reverse flow function to the lineup.
Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
W3000-G4 | Filter regulator Flame-resistant | 1/4, 3/8 | 5/0.3 | 0.05 to 0.85 | |
W4000-G4 | Filter regulator Flame-resistant | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W8000-G4 | Filter regulator Flame-resistant | 3/4, 1 | 5/0.3 | 0.05 to 0.85 | |
W3100-G4 | Reverse filter / regulator Flame-resistant | 1/4, 3/8 | 5/0.3 | 0.05 to 0.85 | |
W4100-G4 | Reverse filter / regulator Flame-resistant | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W8100-G4 | Reverse filter / regulator Flame-resistant | 3/4, 1 | 5/0.3 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only