Product Details
Filters / Regulators
Filter / regulator Copper and PTFE free
- Model No.
- W※000-P6
Filter and regulator are integrated and copper ion prevention treatment is provided.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Integrated filter and regulator]
Copper ion prevention treatment.
Helps simplify space-saving assembly.
New Series using 5μm elements for dust removal, and 0.3μm elements for tar removal.
Port size: Rc1/8 to 1
[Integrated reverse filter and regulator]
Copper ion prevention treatment
Introducing the 5 μm dust removing and 0.3 μm tar removing element with reverse flow function to the lineup.
Helps simplify space-saving assembly.
Port size: Rc1/8 to 1
Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
W1000-※-P6 | Filter / regulator Copper and PTFE free | 1/8, 1/4 | 5 | 0.05 to 0.85 | |
W3000-※-P6 | Filter / regulator Copper and PTFE free | 1/4, 3/8 | 5/0.3 | 0.05 to 0.85 | |
W4000-※-P6 | Filter / regulator Copper and PTFE free | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W8000-※-P6 | Filter / regulator Copper and PTFE free | 3/4, 1 | 5/0.3 | 0.05 to 0.85 | |
W1100-※-P6 | Reverse filter / regulator Copper and PTFE free | 1/8, 1/4 | 5 | 0.05 to 0.85 | |
W3100-※-P6 | Reverse filter / regulator Copper and PTFE free | 1/4, 3/8 | 5/0.3 | 0.05 to 0.85 | |
W4100-※-P6 | Reverse filter / regulator Copper and PTFE free | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W8100-※-P6 | Reverse filter / regulator Copper and PTFE free | 3/4, 1 | 5/0.3 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only