Product Details
Filters / Regulators
Filter / regulator for Outdoor use
- Model No.
- WW※000-W
【NEW】WW3000 Series added as an outdoor filter/regulator.
In addition, temperature specifications have been enhanced with all models of outdoor filter regulators.
Guaranteed durability in outdoor use. Adopted cover and gauge plug that are all metal, and tempered glass. Functional parts use high corrosion resistance materials. Rain-proof relief port, insect-proof measures.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Low temperature use]
Minimum ambient temperature -20°C compatible products
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.

[All-metal cover and gauge plug]
Weather resistance is improved by using metal for the resin parts of general-purpose items.

[Outdoor use system configuration]
Various outdoor devices are available for proposals as a system.

[Warranty of up to 3 years] (Option*)
To support use in plants and overseas, a 3-year warranty from the date of delivery and 1-year warranty from initial use are available. (with inspection certificate, inspection guidelines, drawings, specifications, traceability system diagram)
* An option for F.R.L. unit. (excluding GW49D)

Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
WW3000-W | Filter/regulator for Outdoor use | 1/4, 3/8 | 5/0.3 | 0.05 to 0.85 | |
WW4000-W | Filter / regulator for Outdoor use | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
WW8000-W | Filter / regulator for Outdoor use | 3/4, 1 | 5/0.3 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only