Product Details
Filters
High performance oil mist filter
- Model No.
- MX※000
Secondary oil content 0.001 mg/㎥ Appropriate for optical devices, such as optical positioning devices and laser processing systems.
- Industry
- Air pressure supply
![](../../src/product_img/product_img_1885_yycD_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High-performance with 10x oil removal]
Highly efficient oil removing mantle removes oil up to a secondary oil concentration 0.001 mg/m3.
High-performance oil mist filter with x10 (compared to oil mist filter M Series) oil removal capacity.
![](../../src/features_img/features_img_1877_l3Kc_fg.jpg)
[Mantle structure]
Foam layer: Oil is efficiently collected to prevent outflow to the secondary side.
Pre-filter support layer: The life of the mantle (element) is extended by removing solid particles.
Stainless steel support tube: Protection against external impact and high differential pressure.
Borosilicate microfiber: Oil is swiftly removed to prevent pressure loss.
![](../../src/features_img/features_img_1880_1Fhc_fg.jpg)
[Further expanding high-purity oil-free air applications]
This series is ideal for applications requiring high-purity oil-free air, including laser processing systems, optical positioning units, and foodstuff and pharmaceutical manufacturing lines.
![](../../src/features_img/features_img_1883_ragP_fg.jpg)
[Secondary oil content 0.001 mg/㎥ or less]
The highly efficient oil removing mantle removes oil up to the secondary oil concentration of 0.001 mg/㎥ at 21°C.
Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Secondary side oil concentration (mg/㎥) | Remarks |
---|---|---|---|---|---|
MX1000 | High-performance oil mist filter | 1/8, 1/4 | 0.01 | 0.001 or less | |
MX3000 | High-performance oil mist filter | 1/4, 3/8 | 0.01 | 0.001 or less | |
MX4000 | High-performance oil mist filter | 1/4, 3/8, 1/2 | 0.01 | 0.001 or less | |
MX6000 | High-performance oil mist filter | 3/4, 1 | 0.01 | 0.001 or less | |
MX8000 | High-performance oil mist filter | 3/4, 1 | 0.01 | 0.001 or less |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only