Product Details
Drain dischargers
Drain discharger (Snap Drain)
- Model No.
- DT3000-W・DT4000-W
Discontinued some variations
Lightweight and compact automatic drain discharger. The use of the snap mechanism increases durability and enables manual discharge.
[Applicable compressor: 0.75 kW to 75 kW]
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Long service life, high reliability]
Drain discharger that automatically discharges drain from the pneumatic circuit.
The newly adopted snap-action mechanism has improved durability beyond the conventional types.
Manual discharge as desired is possible in addition to automatic discharge.

[2 connection ports]
Either top or side piping can be selected based on the application.

[Compact & lightweight]
Combining different materials (body: aluminum die-cast, cover: resin) has enabled a strong body that’s compact and lightweight.

[Integrated fitting for drain pipe]
φ5.7 to φ6 bore size nylon tube can be connected directly. (* Keep the length 5 m or less. Do not use riser piping.)

[Manual cock provided as standard]
The manual cock allows manual discharging as desired.
It can also be used as a shut-off valve.

Model No. | Product name | Port size (Rc, NPT, G) | Type | Remarks |
---|---|---|---|---|
DT3000-※-W | Normally open | 3/8, 1/2 | Normally open | |
DT3010-※-W | Normally closed | 3/8, 1/2 | Normally open | |
DT4000-※-W | Normally open | 3/8, 1/2 | Normally closed | |
DT4010-※-W | Normally closed | 3/8, 1/2 | Normally closed | |
DT3000・DT4000 | Black body color / Normally open | Discontinued 2010 01 31Old Catalog | ||
DT3010・DT4010 | Black body type / Normally close | Discontinued 2010 01 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only