Product Details
Drain dischargers
Drain discharger (Super Drain)
- Model No.
- DB1000・DB3000
Discontinued some variations
Drain discharger with highly reliable level sensor.
Medium pressure and alarm output are provided as standard.
[Supports 2.5 to 1000 ㎥ (ANR) compressor discharge flow rate]
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Highly reliable level sensor]
The sensor is protected by the resin cover.
Stable performance is not affected by the drain quality.
[Electronic circuit with self-diagnosis function] (excluding DB3003)
The electronic circuit with self-diagnosis function constantly monitors the discharge status displaying it with LEDs.
[Arbitrary discharge of drainage]
Drain can be discharged as desired by pressing the TEST button during operation check, etc.
[Self-avoidance operation simultaneous with alarm mode output] (excluding DB3003)
If drain discharge does not work normally, an alarm signal is output and self-recovery operation is repeated until the problem of the valve is removed.
[Easy wiring] (excluding DB3003)
The power supply and control sections are compactly stored.
The power supply section can be detached, allowing you to connect the pipes easily.
Model No. | Product name | Inlet port size (G) | Remarks |
---|---|---|---|
DB1※※※ | For lubrication compressor | 1/2”, 3/4” | |
DB3※※※ | For no-lubrication compressor | 1/2”, 3/4”, 1” | |
DB3002E | For no-lubrication | Discontinued 2008 06 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only