Product Details

Drain dischargers

Drain separator

Model No.
FX

Lightweight compact drain separator. The cyclone effect causes water droplets in the compressed air to strike the inner wall of the bowl; this gathers and enlarges them, removing 99% or more of the moisture. Ideal for easy drainage from air piping.
[Applicable compressor: 0.75 kW to 37 kW]

Industry
  • Air pressure supply
  • Features
  • Variations
Model No. Product name Port size (Rc, NPT, G)Max. processing flow rate (L/min [ANR])Separation efficiency (%) Remarks
FX1004-※Drain separator1/4, 3/855099
FX1011-※Drain separator1/4, 3/8, 1/2180099
FX1037-※Drain separator3/4, 1610099

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel