Product Details

F.R.L. Combinations

L type Pipe adapter

Model No.
A101-W・A401-W・A801-W

For straight type, the single unit alone can be removed without removing the piping during maintenance.
For the L type, IN / OUT ports can be installed from upward / downward directions.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Straight A*00-W]
By using an adaptor, single units can be removed separately for maintenance instead of removing the piping.
The adaptor is convenient for changing the connection port size of single units.

[L type A*01-W]
The device’s IN and OUT ports are turned by 90° and piped from top or bottom.

Model No. Product name Port size (Rc, NPT, G)Compatibility Remarks
A※00-WPiping adapter1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/41000 to 8000 Series
A※00-※-B※1WPiping adapter set With T type bracket1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/42000 / 3000 / 4000 Series
A※01-WL type pipe adaptor1/8, 1/4, 3/8, 1/2, 3/4, 11000 to 8000 Series

Return to Product List