Product Details
F.R.L. Combinations
Pipe adapter
- Model No.
- A10※-W・A40※-W・A80※-W
Piping adapter for F.R.L.
For straight type, the single unit alone can be removed without removing the piping during maintenance.
For the L type, IN / OUT ports can be installed from upward / downward directions.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Straight A*00-W]
By using an adaptor, single units can be removed separately for maintenance instead of removing the piping.
The adaptor is convenient for changing the connection port size of single units.

[L type A*01-W]
The device’s IN and OUT ports are turned by 90° and piped from top or bottom.

Model No. | Product name | Port size (Rc, NPT, G) | Compatibility | Remarks |
---|---|---|---|---|
A※00-W | Piping adapter | 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4 | 1000 to 8000 Series | |
A※00-※-B※1W | Piping adapter set With T type bracket | 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4 | 2000 / 3000 / 4000 Series | |
A※01-W | L type pipe adaptor | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1000 to 8000 Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only