Product Details
F.R.L. Combinations
P4* Series for Rechargeable battery manufacturing processes Bracket / joiner set
- Model No.
- B※10・B※20・B※30・C※000-J※00
P4* Series for rechargeable battery manufacturing processes
It is an attachment for F.R.L.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[T-bracket B*10-W]
This bracket has two holes on the top and bottom to fix the device to a wall along with upgraded devices.
The 3000-W Series and 4000-W Series can also be connected. (Use B410-W in this case.)

[Joiner C*000-J*00-W]
Used as a fitting when upgrading the joiner.
The 2000-W Series, 3000-W Series and 4000-W Series can also be connected using J400-W.

[C-bracket B*20]
This bracket fixes single units by simply snapping them in.

[L-bracket B*30]
This bracket fixes parts using the panel mounting nut on the filter regulator or regulator.

Model No. | Product name | Compatibility | Remarks |
---|---|---|---|
B※10-W | T-bracket set (Rechargeable battery manufacturing processes) | 1000 to 8000 Series | |
B※20 | C-bracket (Rechargeable battery manufacturing processes) | 1000 to 8000 Series | |
B※30 | L-bracket (Rechargeable battery manufacturing processes) | 1000 to 6000 Series | |
C※000-J※00 | Joiner set (Rechargeable battery manufacturing processes)s) | 1000 to 8000 Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only