Product Details
F.R.L. Combinations
Distributor
- Model No.
- D※01-W・D300-W
Used for pipe branching.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[One-way branch D*01W]
This distributor, which is installed facing either upward or downward, branches pneumatic pressure piping with a large effective sectional area.

[4-way branch D300-W]
The pipe branches in four directions.
For 3000-W / 4000-W series.

Model No. | Product name | Port size (Rc, NPT, G) | Number of branching ports | Compatibility | Remarks |
---|---|---|---|---|---|
D101-00-W | Distributor | 1/8, 1/4 | 1 | 1000 Series | |
D401-00-W | Distributor | 1/8, 1/4, 1/2 | 1 | 2000, 3000, 4000 Series | |
D801-00-W | Distributor | 3/4, 1 | 1 | 6000, 8000 Series | |
D300-W | Distributor | 1/4, 3/8 | 4 | - |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only