Product Details
Slider / Rod type
Electric actuator
- Model No.
- KBX
Electric actuator compatible with single and multi-axis servo motor drive.
Combine the components freely for compatibility with any transport situation.
【Compatible controllers】
KCA
* Please see "Related Products" for details on the controller.
- Industry
- Assembly
- Physicochemical analysis equipment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Flexible combinations]
Simply by combining standard products, we have constructed an orthogonal transport system suitable for any transport situation.
It can be freely combined from single-axis to 4 axis.

[Applicable to a wide range of transport applications]
Supports transport from light load to high loads.
Max. load capacity 250 kg. (Horizontal)

[Long stroke length]
Long stroke length compatible.
Maximum stroke length 4450 mm (timing belt drive)

[Controller]
Just connect the single-axis controller with the link cable to create a multi-axis controller.
High tact, simultaneous control up to 4 axes and complicated sealing work are also possible.

Model No. | Product name | Max. load capacity (horizontal) | Max. speed | Max. stroke length | Remarks |
---|---|---|---|---|---|
KBX-T5D | Slider type (ball screw drive) | 10kg | 800mm/s | 500mm | |
KBX-T7D | Slider type (ball screw drive) | 30kg | 800mm/s | 700mm | |
KBX-10 | Slider type (ball screw drive) | 80kg | 1200mm/s | 1250mm | |
KBX-30 | Slider type (ball screw drive) | 100kg | 1200mm/s | 1250mm | |
KBX-50 | Slider type (ball screw drive) | 150kg | 1200mm/s | 1600mm | |
KBX-60 | Slider type (ball screw drive) | 250kg | 2300mm/s | 1700mm | |
KBX-10 | Slider type (timing belt drive) | 20kg | 2000mm/s | 2550mm | |
KBX-30 | Slider type (timing belt drive) | 40kg | 2000mm/s | 3200mm | |
KBX-50 | Slider type (timing belt drive) | 100kg | 2000mm/s | 4450mm | |
KBX-60 | Slider type (timing belt drive) | 200kg | 1000mm/s | 4450mm | |
KBX-T3D | Rod type (ball screw drive) | 4kg | 600mm/s | 150mm | |
KBX-T4D | Rod type (ball screw drive) | 7kg | 600mm/s | 200mm | |
KBX-T5E | Rod type (ball screw drive) | 25kg | 600mm/s | 300mm | |
KBX-00D-RH | R axis type (harmonic drive) | 10kg | 360°/s | - | |
KBX-00D-RP | R axis type (planetary gear) | 10kg | 857°/s | - |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only