Product Details
Slider / Rod type
Electric actuator
- Model No.
- KBZ
Discontinued 2023 09 29
【Discontinued model】
Electric actuator with servo motor drive.
Main body and controller are downsized, enabling compact design.
【Compatible controllers】
KCA
* Please see "Related Products" for details on the controller.
- Industry
- Assembly
- Physicochemical analysis equipment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Wide variation]
A wide range of actuators is available.
(Slider type, table type, rod type)

[Supports various environments]
Brushless resolver is adopted for position detector.
Excellent resistance to environmental factors such as high temperature, low temperature, vibration and shock.
| Model No. | Product name | Max. load capacity (horizontal) | Max. speed | Max. stroke length | Remarks |
|---|---|---|---|---|---|
| KBZ-5D | Slider type | 6kg | 800mm/s | 500mm | Discontinued 2023 09 29Old Manual |
| KBZ-7D | Slider type | 12kg | 800mm/s | 700mm | Discontinued 2023 09 29Old Manual |
| KBZ-5D | Table | 4.5kg | 800mm/s | 100mm | Discontinued 2023 09 29Old Manual |
| KBZ-7D | Table | 9kg | 800mm/s | 150mm | Discontinued 2023 09 29Old Manual |
| KBZ-3D | Rod type | 3kg | 600mm/s | 150mm | Discontinued 2023 09 29Old Manual |
| KBZ-4D | Rod type | 5.2kg | 600mm/s | 200mm | Discontinued 2023 09 29Old Manual |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only