Product Details

Slider / Rod type

Electric actuator

Model No.
ESSD

Discontinued 2020 12 29

【Discontinued model】

Rod type electric actuator featuring the same ease of use as pneumatic components.
Built-in controller contributes to space saving.

Industry

Add to Favourites

Documents / Download

PDF Catalog

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Space saving thanks to a built-in controller]
Controller built into actuator.
As the controller no longer requires installation space and wiring, equipment space can be minimized.

[Use just like a cylinder]
Design as if with a pneumatic cylinder is possible, such as mounting a cylinder switch.

Model No. Product name Max. load capacity (horizontal)Max. load capacity (vertical)Maximum press-fit force Remarks
ESSD-28-6Lead 610Kg1.5Kg30 N or moreDiscontinued
2020 12 29
Old Catalog
ESSD-42-6Lead 625Kg11Kg150 N or moreDiscontinued
2020 12 29
Old Catalog
ESSD-42-12Lead 1220Kg5Kg70 N or moreDiscontinued
2020 12 29
Old Catalog
ESSD-42-24Lead 2410Kg1Kg30 N or moreDiscontinued
2020 12 29
Old Catalog
ESSD-56-6Lead 625kg25kg450 N or moreDiscontinued
2020 12 29
Old Catalog
ESSD-56-12Lead 1220Kg15Kg250 N or moreDiscontinued
2020 12 29
Old Catalog
ETP-2Teaching pendant---Discontinued
2020 12 29
Old Catalog

Return to Product List