Product Details
Slider / Rod type
Electric actuator
- Model No.
 - ESSD
 
Discontinued 2020 12 29
【Discontinued model】
Rod type electric actuator featuring the same ease of use as pneumatic components. 
Built-in controller contributes to space saving.
- Industry
 

- Documents / Download
 PDF Catalog
2D CAD
CKD plus Members Only
[Space saving thanks to a built-in controller] 
Controller built into actuator. 
As the controller no longer requires installation space and wiring, equipment space can be minimized.

[Use just like a cylinder] 
Design as if with a pneumatic cylinder is possible, such as mounting a cylinder switch.

| Model No. | Product name | Max. load capacity (horizontal) | Max. load capacity (vertical) | Maximum press-fit force | Remarks | 
|---|---|---|---|---|---|
| ESSD-28-6 | Lead 6 | 10Kg | 1.5Kg | 30 N or more | Discontinued 2020 12 29Old Catalog  | 
| ESSD-42-6 | Lead 6 | 25Kg | 11Kg | 150 N or more | Discontinued 2020 12 29Old Catalog  | 
| ESSD-42-12 | Lead 12 | 20Kg | 5Kg | 70 N or more | Discontinued 2020 12 29Old Catalog  | 
| ESSD-42-24 | Lead 24 | 10Kg | 1Kg | 30 N or more | Discontinued 2020 12 29Old Catalog  | 
| ESSD-56-6 | Lead 6 | 25kg | 25kg | 450 N or more | Discontinued 2020 12 29Old Catalog  | 
| ESSD-56-12 | Lead 12 | 20Kg | 15Kg | 250 N or more | Discontinued 2020 12 29Old Catalog  | 
| ETP-2 | Teaching pendant | - | - | - | Discontinued 2020 12 29Old Catalog  | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- New Products Only
 - Discontinued Products Only