Product Details
Slider / Rod type
Electric actuator
- Model No.
- ELCR
Discontinued 2020 12 29
【Discontinued model】
Table type electric actuator featuring the same ease of use as pneumatic components.
Built-in controller contributes to space saving.
- Industry
![](../../src/product_img/product_img_763_1bIp_large.jpg)
- Documents / Download
PDF Catalog
2D CAD
CKD plus Members Only
[Controller built into actuator]
As the controller no longer requires installation space and wiring, equipment space can be minimized
![](../../src/features_img/features_img_766_w0nM_fg.jpg)
[Cylinder like actuator]
Design as if with a pneumatic cylinder is possible, such as mounting a cylinder switch
![](../../src/features_img/features_img_772_7Lwr_fg.jpg)
Model No. | Product name | Max. load capacity (horizontal) | Max. load capacity (vertical) | Max. speed | Remarks |
---|---|---|---|---|---|
ELCR-28-6 | Lead 6 | 4.5Kg | 1Kg | 100mm/s | Discontinued 2020 12 29Old Catalog |
ELCR-42-6 | Lead 6 | 7Kg | 7Kg | 100mm/s | Discontinued 2020 12 29Old Catalog |
ELCR-42-12 | Lead 12 | 7Kg | 4Kg | 200mm/s | Discontinued 2020 12 29Old Catalog |
ELCR-42-24 | Lead 24 | 7Kg | 1Kg | 400mm/s | Discontinued 2020 12 29Old Catalog |
ETP-2 | Teaching pendant | - | - | - | Discontinued 2020 12 29Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only