Product Details

Slider / Rod type

Electric actuator

Model No.
ELCR

Discontinued 2020 12 29

【Discontinued model】

Table type electric actuator featuring the same ease of use as pneumatic components.
Built-in controller contributes to space saving.

Industry
Documents / Download

PDF Catalog

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Controller built into actuator]
As the controller no longer requires installation space and wiring, equipment space can be minimized

[Cylinder like actuator]
Design as if with a pneumatic cylinder is possible, such as mounting a cylinder switch

Model No. Product name Max. load capacity (horizontal)Max. load capacity (vertical)Max. speed Remarks
ELCR-28-6Lead 64.5Kg1Kg100mm/sDiscontinued
2020 12 29
Old Catalog
ELCR-42-6Lead 67Kg7Kg100mm/sDiscontinued
2020 12 29
Old Catalog
ELCR-42-12Lead 127Kg4Kg200mm/sDiscontinued
2020 12 29
Old Catalog
ELCR-42-24Lead 247Kg1Kg400mm/sDiscontinued
2020 12 29
Old Catalog
ETP-2Teaching pendant---Discontinued
2020 12 29
Old Catalog

Return to Product List