Product Details
Motorless
Electric actuator
- Model No.
- ETS
Discontinued some variations
[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer. Ball screw drive type with two built-in linear guides for excellent rigidity.
strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Each Motor can be installed]
A bracket is provided that matches the 13 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.

[Multi-axis Specification]
Four types of Multi-Axis Spec.
Components such as brackets are also attached, reducing man-hours for multi-axis design.
A type (X-Y axis)
P type (X-Z axis)
F type (Y-Z axis)

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

| Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
|---|---|---|---|---|---|
| ETS-13 | Electric actuator Slider type | 135mm | 70kg | 17kg | |
| ETS-14 | Electric actuator Slider type | 135mm | 110kg | 33kg | |
| ETS-17 | Electric actuator Slider type | 170mm | 120kg | 50kg | |
| ETS-22 | Electric actuator Slider type | 220mm | 150kg | 55kg | |
| ETS-※A※ | Electric actuator Slider type | - | 50kg | - | 2-axis combination X-Y-axis |
| ETS-※P※ | Electric actuator Slider type | - | - | 35kg | 2-axis combination X-Y-axis |
| ETS-※F※ | Electric actuator Slider type | - | - | 22kg | 2-axis combination X-Y-axis |
| ETS-05 | Electric actuator Slider type | 51mm | 10kg | 7kg | Discontinued 2018 12 28Old Catalog |
| ETS-06 | Electric actuator Slider type | 65mm | 30kg | 15kg | Discontinued 2018 12 28Old Catalog |
| ETS-10 | Electric actuator Slider type | 102mm | 50kg | 12kg | Discontinued 2024 08 31Old Catalog |
| ETS-12 | Electric actuator Slider type | 102mm | 50kg | 12kg | Discontinued 2024 08 31Old Catalog |
| ETS210A | Electric actuator Slider type | - | - | - | Discontinued 2024 08 31Old CatalogETS-06×ETS-05(X-Y axis) |
| ETS430A | Electric actuator Slider type | - | - | - | Discontinued 2024 08 31Old CatalogETS-12×ETS-10(X-Y axis) |
| ETS440A | Electric actuator Slider type | - | - | - | Discontinued 2024 08 31Old CatalogETS-12×ETS-12(X-Y axis) |
| ETS530F | Electric actuator Slider type | - | - | - | Discontinued 2024 08 31Old CatalogETS-13×ETS-10(Y-Z axis) |
| ETS640F | Electric actuator Slider type | - | - | - | Discontinued 2024 08 31Old CatalogETS-14×ETS-12(Y-Z axis) |
| ETS-※G※ | Electric actuator Slider type | - | 50kg | - | Discontinued 2025 03 28Old Catalog2-axis combination X-Y-axis / with support guide |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Pharmaceutical manufacturing processes
- All
- New Products Only
- Discontinued Products Only