Product Details
Motorless
Electric actuator
- Model No.
- ECS
Discontinued some variations
[NEW] Added Motor Manufacturer for Support
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer. Ball screw drive type with two built-in linear guides for excellent rigidity.
strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s
- Industry
- Conveyance
- Assembly
- Special purpose / conveyance
- Sterilization (autoclave)
- Packaging
- Physicochemical analysis equipment

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

Model No. | Product name | Max. load capacity (horizontal) | Max. load capacity (vertical) | Max. speed | Remarks |
---|---|---|---|---|---|
ECS-14 | Body width 135mm | 110kg | 33kg | 1000mm/s | |
ECS-17 | Body width 170mm | 120kg | 50kg | 2000mm/s | |
ECS-22 | Body width 220mm | 150kg | 55kg | 2000mm/s | |
ECS-05 | Body width 51mm | 10kg | 7kg | 500mm/s | Discontinued 2024 08 31Old Catalog |
ECS-06 | Body width 65mm | 30kg | 15kg | 500mm/s | Discontinued 2024 08 31Old Catalog |
ECS-10 | Body width 102mm | 50kg | 12kg | 1000mm/s | Discontinued 2024 08 31Old Catalog |
ECS-12 | Body width 102mm | 50kg | 12kg | 1000mm/s | Discontinued 2024 08 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only