Product Details
Special purpose
Electric shuttle mover
- Model No.
- ESM
Transport system that enables single-axis 2D transport with one motor.
Long stroke of up to 20 m. Multipoint positioning / Soft start & stop possible.
This is a motorless specification.
- Industry
- Assembly
- Special purpose / conveyance
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Space saving]
2D operation is realized without using multi-axis or gantry robots.
Contributes to space saving with effective use of space.
Supports long strokes of up to 20 m, inconceivable for conventional electric actuators.
[Smooth operation realized]
The servo motor drive enables freely adjustable setting of multipoint positioning speed.
Smooth start / stop is realized.
[Applicable to motors from all manufacturers]
Mount a motor you're familiar with.
Brackets compatible with all manufacturers' motors are available.
Model No. | Product name | Remarks |
---|---|---|
ESM-HDU | Motor drive unit | |
ESM-TTU | Tension unit | |
ESM-CA | Carrier unit | |
ESM-ST | Straight unit | |
ESM-VC | Curve unit | |
ESM-B | Belt |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only