Product Details
General purpose
ABSODEX High Precision type
- Model No.
- AX7000X
Discontinued 2022 09 30
【Discontinued model】
It is equipped with a high-resolution encoder, of the highest class in the industry, to significantly improve high-precision positioning and response stability.
It is an ideal product for alignment of very small angles and positioning of extremely small workpieces.
- Industry
- Assembly
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
Selection Guide
CKD plus Members Only
[Actuator]
Two sizes with the maximum torque 22 and 45 N·m are available.
Equipped with encoder resolution of 4, 194, and 304 pulses, achieving repeatability of ±2 seconds.
[AX7000X dedicated driver]
The basic functions are the same as AX9000T / AX9000TH.
Supports three types of interface: Parallel I/O (NPN), CC-Link, and DeviceNet.
[AX Tools provided free of charge]
Software that supports startup adjustment of AX such as gain adjustment function, PLC input/output confirmation function, operation check function, filter setting function and the like by setting the program and parameters.
Supports all ABSODEX series.
Model No. | Product name | Remarks |
---|---|---|
AX7000X | Actuator | Discontinued 2022 09 30 |
AX9000XS | Driver | Discontinued 2022 09 30 |
AX-CBLM6-※※ | Motor cable for AX7000X | Discontinued 2022 09 30 |
AX-CBLMR10-※※ | Encoder cable for AX7000X | Discontinued 2022 09 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only