Product Details
General purpose
ABSODEX Compact
- Model No.
- AX6000M
Discontinued 2027 03 31
【Discontinued model】
Successor model:
・ Actuator: AX6R Series
・Controllers: ECMG Series (common for electric actuators)
Maximum torque of 1.2 N·m is achieved with the industrys smallest motor with 80 mm outer diameter and 47 mm height.
It is the ideal product for processes where space has been an issue.
- Industry
- Assembly

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Actuator]
It is available in two sizes with 80 mm outer diameter, 47 mm height with maximum torque of 1.2 N·m, and 67 mm height and maximum torque of 3 N·m.
The hollow bore diameter is φ13 mm.

[AX6000M dedicated driver]
The driver has been miniaturized by using a DC power supply.
CE standards compliant.
It supports two types of interface: Parallel I/O (NPN, PNP).

[AX Tools provided free of charge]
Software that supports startup adjustment of AX such as gain adjustment function, PLC input/output confirmation function, operation check function, filter setting function and the like by setting the program and parameters.
Supports all ABSODEX series.

| Model No. | Product name | Remarks |
|---|---|---|
| AX6000M | Actuator | Discontinued 2027 03 31 |
| AX9000MU | Driver | Discontinued 2027 03 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only