Product Details
Explosion-proof 3,5-port solenoid valves
Pilot operated explosion-proof 5-port valve (compliant with international explosion-proof guidelines)
- Model No.
- 4F※※0EX
Explosion-proof solenoid valve suitable for use in Class 1 Hazardous Area (Zone 1) and Class 2 Hazardous Area (Zone 2). (International Explosion Protection Guidelines: IEC compliant).
Addition of Chinese GB standards certification and CCC certification: October 2020
[Cylinder bore size: φ63 to φ250]
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Compliant with international explosion-proof guidelines]
Compliant with the international explosion-proof guidelines of Technology Institution of Industrial Safety (TIIS).
Certification No. TC20523
Explosion proof performance: ExdIIBT4
[Compatible with outdoor use]
Degree of protection: IP65.
[International explosion-proof Obtained Korea Explosion Proof Certification (KOSHA), Taiwan Explosion Proof Certification (ITRI), China Explosion Proof Certification GB Standard (NEPSI), and China Compulsory Certification (CCC).
[Cable used]
Selectable electric wire cable diameter range: φ7.5 to 13.5.
[Compatible with outdoor use]
Degree of protection: IP65.
[International explosion-proof certification acquired]
Obtained Korea Explosion Proof Certification (KOSHA),
Taiwan Explosion Proof Certification (ITRI),
China Explosion Proof Certification GB Standard (NEPSI), and China Compulsory Certification (CCC).
[Cable used]
Selectable electric wire cable diameter range: φ7.5 to 13.5.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
4F※※0EX | Single valve | Rp1/4 to Rc3/4 | |
M4F※※0EX | Manifold valve | Rp1/4 to Rc3/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only