Product Details

Explosion-proof 3,5-port solenoid valves

Pilot operated explosion-proof 5-port valve (compliant with international explosion-proof guidelines)

Model No.
4F※※0EX

Explosion-proof solenoid valve suitable for use in Class 1 Hazardous Area (Zone 1) and Class 2 Hazardous Area (Zone 2). (International Explosion Protection Guidelines: IEC compliant).
Addition of Chinese GB standards certification and CCC certification: October 2020

[Cylinder bore size: φ63 to φ250]

Industry

Add to Favourites

  • Features
  • Variations

[Compliant with international explosion-proof guidelines]
Compliant with the international explosion-proof guidelines of Technology Institution of Industrial Safety (TIIS).
Certification No. TC20523
Explosion proof performance: ExdIIBT4

[Compatible with outdoor use]
Degree of protection: IP65.

[International explosion-proof Obtained Korea Explosion Proof Certification (KOSHA), Taiwan Explosion Proof Certification (ITRI), China Explosion Proof Certification GB Standard (NEPSI), and China Compulsory Certification (CCC).

[Cable used]
Selectable electric wire cable diameter range: φ7.5 to 13.5.

[Compatible with outdoor use]
Degree of protection: IP65.

[International explosion-proof certification acquired]
Obtained Korea Explosion Proof Certification (KOSHA),
Taiwan Explosion Proof Certification (ITRI),
China Explosion Proof Certification GB Standard (NEPSI), and China Compulsory Certification (CCC).

[Cable used]
Selectable electric wire cable diameter range: φ7.5 to 13.5.

Model No. Product name Port size Remarks
4F※※0EXSingle valveRp1/4 to Rc3/4
M4F※※0EXManifold valveRp1/4 to Rc3/4

Return to Product List