Product Details
Explosion-proof 3,5-port solenoid valves
Pilot operated explosion-proof 5-port valve
- Model No.
- 4F※※0E
NEW
Explosion-proof solenoid valve that can be used in Class 1 Hazardous Area (Zone 1) and Class 2 Hazardous Area (Zone 2). (Structural standard).
Addition of Chinese GB standard certification and CCC certification: October 2020
[Applicable cylinder φ63 to 250]
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Performance and standards]
Qualification No.
Class A: No. T64364
Class H: No. T64363
Explosion-proof performance: d2G4
[Compatible with outdoor use]
When model no.“TP”is selected, it is compliant with JIS stormproof structures.
[International explosion-proof certification acquired]
Explosion Proof Certification GB Standard (NEPSI), and China Compulsory Certification (CCC).
[Compatible with outdoor use]
When model no.“TP”is selected, it is compliant with JIS stormproof structures.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
4F※※0E | Single valve | Rp1/4 to Rc1 | |
M4F※※0E | Manifold valve | Rp1/4 to Rc3/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only