Product Details

Combined function 5-port solenoid valves

4G unit valve [Custom order]

Model No.
4GE

Direction switching valve / speed controller/silencer integrated type.
Easy to select and install.
[Cylinder bore size: φ20 to φ80]

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Easy adjustment]
Numerical control of operation speed with 10-level scale.
Reduced adjustment hours.

[Work-hour reduction]
No need for silencer / speed controller / fitting selection / purchase / assembly work.
Reduce the selection of accessories and assembling hours.

[Space saving]
Reduces grounding area by 66% by integration.

Model No. Product name Port size Remarks
4GE210R-※-※-※-FL639941-※Push-in fitting φ6, φ8

Return to Product List